Knowledge Search
Download document () of 20

F31R36551

Eaton SENTINEL Filter Bag, PO-100-P01E-WW-50X, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 100 µm, Nominal

General specifications

Product Name
Eaton SENTINEL Filter Bag
Catalog Number
F31R36551
Product Length/Depth
430 mm
Product Weight
0.1 kg
Certifications
ISO 9001

Product specifications

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
100 µm
Operating temperature - max
90 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
50 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.