Knowledge Search
Download document () of 20
We make what matters work*

F31S36632

Eaton DURAGAF Filter Bag, POXL-50-P02E-WW-30L, Size 02: Dia 7 x 32" L (180 x 810 mm), 50 µm, Nominal

General specifications

Product Name
Eaton DURAGAF Filter Bag
Catalog Number
F31S36632
Product Length/Depth
810 mm
Product Weight
0.24 kg
Compliances
FDA 21CFR177
Certifications
ISO 9001
Kosher
Halal

Product Specifications

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention rating
50.0 µm
Operating temperature - max
90 °C
Flow rate - max
30 m³/h
Filter area
0.48 m²
Packaging
30 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.