Knowledge Search
Download document () of 20
We make what matters work*

F3AA00609

Eaton Monofilament Filter Bag, NMO-80-P02E-E-50L F3AA00609

General specifications

Product Name
Eaton Monofilament Filter Bag
Catalog Number
F3AA00609
Product Length/Depth
810 mm
Product Weight
0.06 kg
Certifications
ISO 9001

Product specifications

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
80.0 µm
Operating temperature - max
90 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
50 bags/box

Export product specification

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.