Knowledge Search
Download document () of 20
We make what matters work*

F3AA01346

Eaton Monofilament Filter Bag, NMO-150-P04S-50S, Size 04: Dia 4 x 15" L (100 x 380 mm), Nylon, 150 µm, Nominal, (F3AA01346)

General specifications

Product Name
Eaton Monofilament Filter Bag
Catalog Number
F3AA01346
Product Length/Depth
380 mm
Product Weight
0.03 kg
Certifications
ISO 9001
Kosher
Halal

Product specifications

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Zinc-plated steel snap-ring
Filter bag size
Size 04: Dia 4 x 15” L (100 x 380 mm)
Differential pressure - max
2.5 bar
Retention rating
150 µm
Operating temperature - max
190 °C
Flow rate - max
12 m³/h
Filter area
0.16 m²
Packaging
50 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.