Knowledge Search
Download document () of 20
We make what matters work*

F3AB00621

Eaton Multifilament Filter Bag, PEMU-250-P03S-50M, Size 03: Dia 4 x 9" L (100 x 230 mm), Polyester, 250 µm, Nominal

General specifications

Product Name
Eaton Multifilament Filter Bag
Catalog Number
F3AB00621
Product Length/Depth
230 mm
Product Weight
0.3 kg
Certifications
ISO 9001
Kosher
Halal

Product specifications

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Mesh
Retention type
Nominal
Ring type
Zinc-plated steel snap-ring
Filter bag size
Size 03: Dia 4 x 9” L (100 x 230 mm)
Differential pressure - max
2.5 bar
Retention rating
250 µm
Operating temperature - max
145 °C
Filter area
0.08 m²
Packaging
50 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.