Knowledge Search
Download document () of 20
We make what matters work*

F3AB00790

Eaton Monofilament Filter Bag, NMO-10-P01Z-E-50S, Size 01: Dia 7 x 17" L (180 x 430 mm), Nylon, 10.0 µm, Nominal

General specifications

Product Name
Eaton Monofilament Filter Bag
Catalog Number
F3AB00790
Product Length/Depth
430 mm
Product Weight
0.05 kg
Certifications
ISO 9001
Kosher
Halal

Product specifications

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Welded polypropylene SENTINEL seal ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
10.0 µm
Operating temperature - max
190 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
50 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.