Knowledge Search
Download document () of 20
We make what matters work*

F3AVFB0007

Eaton FLOWLINE Single Bag Filter Housing, FBF-0101-CS10-020A-NS-B-NCS, No. of Bags 1, Bag Size 01, Carbon Steel, 10 Bar, ANSI flange 2"

General specifications

Product Name
Eaton FLOWLINE Single Bag Filter Housing
Catalog Number
F3AVFB0007
Product Length/Depth
195 mm
Product Height
700 mm
Product Width
298.4 mm
Product Weight
18.1 kg
Certifications
ISO 9001

Product specifications

Closure type
Swing bolts/hexnuts
Code stamp
None
Filter bag size
01: Dia 7 x 17"L (180 x 430mm)
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
2"
Elastomer
Buna-N
Gauge port option
None
Support stand
Carbon steel (coated)
Basket option
Standard restrainer
Material
Carbon steel
Housing type
Flowline

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.