Knowledge Search
Download document () of 20
We make what matters work*

F3AVFB0009

Eaton FLOWLINE Single Bag Filter Housing, FBF-0102-CS10-030A-NS-B-NCS, No. of Bags 1, Bag Size 02, Carbon Steel, 10 Bar, ANSI flange 3"

General specifications

Product Name
Eaton FLOWLINE Single Bag Filter Housing
Catalog Number
F3AVFB0009
Product Length/Depth
195 mm
Product Height
1111 mm
Product Width
331 mm
Product Weight
27.6 kg
Certifications
ISO 9001

Product specifications

Closure type
Swing bolts/hexnuts
Code stamp
None
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
3"
Elastomer
Buna-N
Gauge port option
None
Support stand
Carbon steel (coated)
Basket option
Standard restrainer
Material
Carbon steel
Housing type
Flowline

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.