Knowledge Search
Download document () of 20
We make what matters work*

F3AVFB00105

Eaton FLOWLINE Single Bag Filter Housing, FBF-0102-AB10-020N-NL-B-PCS, No. of Bags 1, Bag Size 02, Stainess Steel, 10 Bar, NPT female thread 2"

General specifications

Product Name
Eaton FLOWLINE Single Bag Filter Housing
Catalog Number
F3AVFB00105
Product Length/Depth
195 mm
Product Height
1065.2 mm
Product Width
265.1 mm
Product Weight
19.5 kg
Certifications
ISO 9001

Product specifications

Closure type
Swing bolts/hexnuts
Code stamp
None
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
NPT female thread
Connection size (inlet/outlet)
2"
Elastomer
Buna-N
Gauge port option
Gauge ports (less gauges)
Support stand
Carbon steel (coated)
Basket option
Standard restrainer
Material
SS 316 (1.4401)
Stainless Steel 316 (1.4401)
Housing type
Flowline

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.