Download document () of 20
We make what matters work*

F4501

Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Surface mount box, 28mm, 1-gang, White

General specifications

Product Name
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
Catalog Number
F4501
EAN
5010826109226
Product Length/Depth
90 mm
Product Height
30 mm
Product Width
90 mm
Product Weight
0.093 kg
Compliances
RoHS conform
Certifications
BS 5733

Product specifications

Used with
Premera white moulded
Pattresses and Boxes
Fitted with:
Cable entry
Ingress protection (IP) ratings
IP20
Surface finishing
Matt
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
  • Pattresses and Boxes
  • Premera white moulded
Head style
Combination head
Surface protection
Untreated
Material
Plastic
Material quality
Duroplast
Shape
Quadratic
Assembly arrangement
Surface mounted housing
Base color
White
Base material
Urea
Terminal material
Brass
Number of modules (module system)
0
Number of units
0
RAL-number (Akin)
9016
Mounting position
Horizontal
Color
White
Number of gangs
1
Fixing centers
60.3 mm
Front plate/module dimensions
87.5 mm x 87.5 mm x 31.75 mm
Terminal capacity (LN and E)
1.5 mm² (4x) or 2.5 mm² (2x) or 4 mm² (1x)

Export product specification