Knowledge Search
Download document () of 20
We make what matters work*

F5780032
LPAG-10-10-2V

Eaton LOFPLEAT AG Pleated Filter Cartridge, LPAG-10-10-2V, Pleated, Polypropylene, 10.0 µm, 10", Code 2, FKM O-rings

General specifications

Product Name
Eaton LOFPLEAT AG Pleated Filter Cartridge
Catalog Number
F5780032
Product Length/Depth
254 mm
Product Weight
0.35 kg
Certifications
ISO 9001

Product specifications

Adapter code
2
Design
Pleated
Retention rating
10.0 µm
Differential pressure in flow direction - max
4.0 bar at 21 °C
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
FKM
Inner core material
Polypropylene
Retention type
Absolute
Operating temperature - max
80 °C
Retention efficiency
99.98%
Adaptor
SOE 222 O-rings with spear
Cartridge length
10"

Export product specification