Knowledge Search
Download document () of 20
We make what matters work*

F5780053

Eaton LOFPLEAT EE Pleated Filter Cartridge, LPEE-10-1-3T, Pleated, Polypropylene, 1.0 µm, 10", Code 3, FEP/FKM O-rings

General specifications

Product Name
Eaton LOFPLEAT EE Pleated Filter Cartridge
Catalog Number
F5780053
Product Length/Depth
254 mm
Product Weight
0.35 kg
Certifications
ISO 9001

Product specifications

Adapter code
3
Design
Pleated
Retention rating
1.0 µm
Differential pressure in flow direction - max
4.0 bar at 21 °C
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
FEP/FKM
Inner core material
Polypropylene
Retention type
Nominal
Operating temperature - max
80 °C
Retention efficiency
90%
Adaptor
SOE 226 O-rings double bayonet adapter with spear
Cartridge length
10"

Export product specification