Knowledge Search
Download document () of 20
We make what matters work*

F5780077

Eaton LOFPLEAT HF High Flow Filter Cartridge, LPHF-40-10-E, Pleated, Polypropylene, 10.0 µm, 40", EPDM O-ring

General specifications

Product Name
Eaton LOFPLEAT HF High Flow Filter Cartridge
Catalog Number
F5780077
Product Length/Depth
1016 mm
Product Weight
1.6 kg
Certifications
ISO 9001

Product specifications

Design
Pleated
Retention rating
10.0 µm
Differential pressure in flow direction - max
3.0 bar at 21 °C
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
EPDM
Retention type
Absolute
Operating temperature - max
80 °C
Retention efficiency
99.9%
Adaptor
SOE 222 O-rings with spear
Cartridge length
40"

Export product specification