Knowledge Search
Download document () of 20
We make what matters work*

F5780092

Eaton LOFPLEAT EE Pleated Filter Cartridge, LPEE-30-10-2V, Pleated, Polypropylene, 10.0 µm, 30", Code 2, FKM O-rings

General specifications

Product Name
Eaton LOFPLEAT EE Pleated Filter Cartridge
Catalog Number
F5780092
Product Length/Depth
762 mm
Product Weight
0.65 kg
Certifications
ISO 9001

Product specifications

Adapter code
2
Design
Pleated
Retention rating
10.0 µm
Differential pressure in flow direction - max
4.0 bar at 21 °C
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
FKM
Inner core material
Polypropylene
Retention type
Nominal
Operating temperature - max
80 °C
Retention efficiency
90%
Adaptor
SOE 222 O-rings with spear
Cartridge length
30"

Export product specification