Knowledge Search
Download document () of 20
We make what matters work*

F5790027

Eaton LOFTREX-M Filter Cartridge, LX-10-5-M-G (15M), Melt-blown, Polypropylene, 5.0 µm, 10", Code DOE, polyethylene gaskets

General specifications

Product Name
Eaton LOFTREX-M Filter Cartridge
Catalog Number
F5790027
Product Length/Depth
254 mm
Product Weight
0.15 kg
Certifications
ISO 9001

Product specifications

Adapter code
G
Design
Melt-blown
Retention rating
5.0 µm
Differential pressure in flow direction - max
4.0 bar at 25 °C
Cage material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
Polyethylene gaskets
Inner core material
Polypropylene
Retention type
Nominal
Operating temperature - max
80 °C
Retention efficiency
95%
Adaptor
DOE with foamed polyethylene flat gaskets
Packaging
15 pcs/box
Cartridge length
10"

Export product specification