Knowledge Search
Download document () of 20
We make what matters work*

F5790055

Eaton LOFTREX-M Filter Cartridge, LX-30-1-M-2V (15L), Melt-blown, Polypropylene, 1.0 µm, 30", Code 2, FKM O-rings.

General specifications

Product Name
Eaton LOFTREX-M Filter Cartridge
Catalog Number
F5790055
Product Length/Depth
762 mm
Product Weight
0.47 kg
Certifications
ISO 9001

Product specifications

Adapter code
2
Design
Melt-blown
Retention rating
1.0 µm
Differential pressure in flow direction - max
4.0 bar at 25 °C
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
FKM
Inner core material
Polypropylene
Retention type
Nominal
Operating temperature - max
80 °C
Retention efficiency
95%
Adaptor
SOE 222 O-rings with spear
Packaging
15 pcs/box
Cartridge length
30"

Export product specification