Knowledge Search
Download document () of 20
We make what matters work*

F5869959

Eaton LOFCLEAR 100 Filter Bag, LCR-125-T02E-25L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 10.0 µm, High-Efficiency

General specifications

Product Name
Eaton LOFCLEAR 100 Filter Bag
Catalog Number
F5869959
Product Length/Depth
810 mm
Product Weight
0.25 kg
Certifications
ISO 9001
Kosher
Halal

Product specifications

Capacity type
Standard
Construction type
Welded
Cover layer material
Spunbound polypropylene
Filter material type
Polypropylene
Filter media type
Meltblown
Retention type
High efficiency
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
10.0 µm
Operating temperature - max
90 °C
Flow rate - max
15 m³/h
Filter area
0.48 m²
Packaging
25 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.