Knowledge Search
Download document () of 20
We make what matters work*

F5870009

Eaton LOFCLEAR 500 Filter Bag, LCR-522-T02Z-04X, Size 02: Dia 7 x 31" L (180 x 795 mm), Polypropylene, 2.5 µm, High-efficiency

General specifications

Product Name
Eaton LOFCLEAR 500 Filter Bag
Catalog Number
F5870009
Product Length/Depth
795 mm
Product Weight
0.8 kg
Certifications
ISO 9001
Halal
Kosher

Product specifications

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Spunbound polypropylene
Filter material type
Polypropylene
Filter media type
Meltblown
Retention type
High efficiency
Ring type
Santoprene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 31” L (180 x 795 mm)
Differential pressure - max
2.5 bar
Retention rating
2.5 µm
Operating temperature - max
90 °C
Flow rate - max
12 m³/h
Filter area
0.48 m²
Packaging
4 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.