Knowledge Search
Download document () of 20
We make what matters work*

F5873359

Eaton HAYFLOW Filter Bag, POXL-10-P02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polypropylene, 10 µm, Nominal

General specifications

Product Name
Eaton HAYFLOW Filter Bag
Catalog Number
F5873359
Product Length/Depth
700 mm
Product Weight
0.42 kg
Certifications
Halal
ISO 9001
Kosher

Product specifications

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 28” L (180 x 700 mm)
Differential pressure - max
2.5 bar
Retention rating
10.0 µm
Operating temperature - max
90 °C
Flow rate - max
40 m³/h
Filter area
0.7 m²
Packaging
8 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.