Knowledge Search
Download document () of 20
We make what matters work*

F5875689

Eaton HAYFLOW Filter Bag, POXL-50-P01HAY-16L, Size 01: Dia 7 x 12" L (180 x 310 mm), Polypropylene, 50. µm, Nominal

General specifications

Product Name
Eaton HAYFLOW Filter Bag
Catalog Number
F5875689
Product Length/Depth
310 mm
Product Weight
0.5 kg
Compliances
FDA 21CFR177
Certifications
ISO 9001
Kosher
Halal

Product specifications

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 01: Dia 7 x 12" L (180 x 310 mm)
Differential pressure - max
2.5 bar
Retention rating
50.0 µm
Operating temperature - max
90 °C
Packaging
50 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.