Knowledge Search
Download document () of 20
We make what matters work*

F5878719

Eaton HAYFLOW Q Filter Bag, POXL-10-Q02HAY-08, Size 02: Dia 7 x 28" L (180 x 700 mm), Polypropylene, 10.0 µm, High-Efficiency

General specifications

Product Name
Eaton HAYFLOW Q Filter Bag
Catalog Number
F5878719
Product Length/Depth
700 mm
Product Weight
0.45 kg
Certifications
ISO 9001
Kosher
Halal

Product specifications

Capacity type
High-capacity
Construction type
Welded
Cover layer material
NMO
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
High efficiency
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 28” L (180 x 700 mm)
Differential pressure - max
2.5 bar
Retention rating
10.0 µm
Operating temperature - max
90 °C
Flow rate - max
30 m³/h
Filter area
0.7 m²
Packaging
8 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.