Knowledge Search
Download document () of 20
We make what matters work*

F5880001

Eaton LOFTREX Filter Cartridge, LX-9-1 (30M), Melt-blown, Polypropylene, 1.0 µm, 9.75", Code DOE

General specifications

Product Name
Eaton LOFTREX Filter Cartridge
Catalog Number
F5880001
Product Length/Depth
247 mm
Product Weight
0.151 kg
Certifications
ISO 9001

Product specifications

Adapter code
DOE
Design
Melt-blown
Retention rating
1.0 µm
Differential pressure in flow direction - max
2.0 bar at 21 °C
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
Silicone
Inner core material
Polypropylene
Retention type
Nominal
Operating temperature - max
65 °C
Retention efficiency
80%
Adaptor
DOE with two flat gaskets
Packaging
30 pcs/box
Cartridge length
9.75"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.