Knowledge Search
Download document () of 20
We make what matters work*

F5880023
LX-20-20 (15M)

Eaton LOFTREX Filter Cartridge, LX-20-20 (15M)EX SERIES, Melt-blown, 20.0 µm, 20", Code (), O-rings

General specifications

Product Name
Eaton LOFTREX Filter Cartridge
Catalog Number
F5880023
Product Length/Depth
508 mm
Product Weight
0.25 kg
Certifications
ISO 9001

Product specifications

Adapter code
()
Design
Melt-blown
Retention rating
20.0 µm
Differential pressure in flow direction - max
2.0 bar at 21 °C
Filter material type
Polypropylene
Retention type
Nominal
Operating temperature - max
65 °C
Retention efficiency
80%
Adaptor
DOE without end caps
Packaging
15 pcs/box
Cartridge length
20"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.