Knowledge Search
Download document () of 20
We make what matters work*

F5880025

Eaton LOFTREX Filter Cartridge, LX-20-50 (15M), Melt-blown, Polypropylene, 50.0 µm, 20", Code DOE

General specifications

Product Name
Eaton LOFTREX Filter Cartridge
Catalog Number
F5880025
Product Length/Depth
508 mm
Product Weight
0.25 kg
Certifications
ISO 9001

Product specifications

Adapter code
()
Design
Melt-blown
Retention rating
50.0 µm
Differential pressure in flow direction - max
2.0 bar at 21 °C
Filter material type
Polypropylene
Retention type
Nominal
Operating temperature - max
65 °C
Retention efficiency
80%
Adaptor
DOE without end caps
Packaging
15 pcs/box
Cartridge length
20"

Export product specification