Knowledge Search
Download document () of 20
We make what matters work*

F5880030
LX-30-5 (15L)

Eaton LOFTREX Filter Cartridge, LX-30-5 (15L)), Melt-blown, 5.0 µm, 30", Code ()|DOE, O-rings

General specifications

Product Name
Eaton LOFTREX Filter Cartridge
Catalog Number
F5880030
Product Length/Depth
762 mm
Product Weight
0.375 kg
Certifications
ISO 9001

Product specifications

Adapter code
DOE
()
Design
Melt-blown
Retention rating
5.0 µm
Differential pressure in flow direction - max
2.0 bar at 21 °C
Filter material type
Polypropylene
Retention type
Nominal
Operating temperature - max
65 °C
Retention efficiency
80%
Adaptor
DOE without end caps
Packaging
15 pcs/box
Cartridge length
30"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.