Download document () of 20
We make what matters work*

F5882785

Eaton LOFTREX Nylon Filter Cartridge, LXN-20-10 (15M), Melt-blown, Polyamide 6, 10.0 µm, 20", Code DOE

General specifications

Product Name
Eaton LOFTREX Nylon Filter Cartridge
Catalog Number
F5882785
Product Length/Depth
508 mm
Product Weight
0.25 kg
Certifications
ISO 9001

Product specifications

Adapter code
()
Design
Melt-blown
Retention rating
10.0 µm
Differential pressure in flow direction - max
2.5 bar at 21 °C
Filter material type
Polyamide 6
Gasket/O-ring material
Polyethylene gaskets
Inner core material
Polypropylene
Retention type
Nominal
Operating temperature - max
120 °C
Retention efficiency
90%
Adaptor
DOE without end caps
Packaging
15 pcs/box
Cartridge length
20"

Export product specification