Knowledge Search
Download document () of 20
We make what matters work*

F5893229

Eaton MAX-LOAD Pleated Filter Bag, POXL-5-P02MAX-04X, Size 02: Dia 7 x 29" L (180 x 730 mm), Polypropylene, 5 µm, Nominal

General specifications

Product Name
Eaton MAX-LOAD Pleated Filter Bag
Catalog Number
F5893229
Product Length/Depth
730 mm
Product Weight
1.7 kg
Certifications
Kosher
Halal
ISO 9001

Product specifications

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 29” L (180 x 730 mm)
Differential pressure - max
2.5 bar
Retention rating
5.0 µm
Operating temperature - max
90 °C
Flow rate - max
20 m³/h
Filter area
1.6 m²
Packaging
4 bags/box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.