Knowledge Search
Download document () of 20
We make what matters work*

F610147

Eaton MAXILINE MBF HE Bag Filter Housing, MBF-0802-AS10-150DT, No. of Bags 8, Bag Size 02, Stainless Steel, 10 Bar, DIN flange DN150

General specifications

Product Name
Eaton MAXILINE MBF HE Bag Filter Housing
Catalog Number
F610147
Product Length/Depth
762 mm
Product Height
2019 mm
Product Width
1060 mm
Product Weight
440 kg
Certifications
ISO 9001

Product specifications

Closure type
Swing bolts/hexnuts
Code stamp
None
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
8
Design pressure - max
10 bar
Connection type (inlet/outlet)
DIN flange
Connection size (inlet/outlet)
DN150
Material
SS 316L (1.4404)
Stainless Steel 316L (1.4404)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.