Knowledge Search
Download document () of 20

F686

Eaton Crouse-Hinds series F series service entrance head, Copper-free aluminum, 2", Threaded type

General specifications

Product Name
Eaton Crouse-Hinds series F series service entrance head
Catalog Number
F686
UPC
782274394404
Product Length/Depth
2.25 in
Product Height
2.78 in
Product Width
2 in
Product Weight
1.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Threaded
Thread
Threaded
Material
Copper-free aluminum
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.