Download document () of 20
We make what matters work*
To be discontinued

F9064B

Eaton Moeller series Modular grid range (PREMERA MIX) - Wiring Devices. Dimmer, 250W, 2-way, universal push on/off, black module

General specifications

Product Name
Eaton Moeller series Modular grid range (PREMERA MIX) - Wiring devices
Catalog Number
F9064B
EAN
5010826132057
Product Length/Depth
45 mm
Product Height
50 mm
Product Width
25 mm
Product Weight
0.062 kg
Compliances
RoHS conform
Certifications
BS EN 60669-2-1
IEC 60669-2-1

Product specifications

Used with
Premera Mix
Power Modules
Features
Halogen free
Applicable with button
Light value memory
Surface finishing
Matt
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
  • Power Modules
  • Premera Mix
Voltage rating
200 V AC - 250 V AC
Head style
Slotted head
RAL-number (Akin)
0
Recommended back box depth - min
28 mm
Surface protection
Untreated
Material quality
Duroplast
Assembly arrangement
Modular device for domestic switching devices
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Built-in installation box depth - min
28 mm
Control voltage - max
240 V
Control voltage - min
60 V
Core cross section - max
2.5 mm²
Core cross section - min
1 mm²
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Nominal voltage - max
250 V
Nominal voltage - min
220 V
Number of modules (module system)
1
Wattage
60 - 250 W
Switch type
2 way - push on/off
Mounting method
Module frame
COPA interior
Black insert
Degree of protection
IP20
IP3X
Fastening type
Snapper mounting
Number of gangs
1
Functions
Dimming phase cut-off
Load type
Universal
Front plate color/finishing
Black
Material
Thermoplastic
Plastic
Front plate material
Thermoplastic
Front plate/module dimensions
50 mm x 25 mm
Method of operation
Other
Rocker color
Black
Color
Black
Terminal capacity (LN and E)
1 mm² (3x) or 1.5 mm² (2x) or 2.5 mm² (1x)
Connection type
Screw terminal

Export product specification