Download document () of 20
We make what matters work*

F9201B

Eaton Moeller series Modular grid range (PREMERA MIX) - Wiring Devices. Broad rocker switch, 10A, 2-way, black module

General specifications

Product Name
Eaton Moeller series Modular grid range (PREMERA MIX) - Wiring devices
Catalog Number
F9201B
EAN
5010826132255
Product Length/Depth
30 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.037 kg
Compliances
RoHS conform
Certifications
BS EN 60669-2-1
IEC 60669-2-1

Product specifications

Features
Halogen free
Push button switch
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
  • Power Modules
  • Premera Mix
Amperage Rating
10 AX
Voltage rating
250 V AC
Contact material
Silver
Nickel
Head style
Combination head
Illumination
No
Surface protection
Untreated
Material quality
Duroplast
Assembly arrangement
Modular device for domestic switching devices
Base color
Gray
Base material
Thermoplastic
Terminal material
Zinc coated steel
Built-in depth
25 mm
Built-in installation box depth - min
28 mm
Nominal voltage - max
240 V
Number of modules (module system)
2
Number of rockers
1
Switch type
2 way broad rocker
Mounting method
Module frame
COPA interior
Black insert
Degree of protection
IP3X
IP20
Fastening type
Engage (snap)
Number of gangs
1
Front plate color/finishing
Black
Material
Plastic
Thermoplastic
Front plate material
Thermoplastic
Front plate/module dimensions
50 mm x 50 mm
Wiring system
Two-way switch
Method of operation
Rocker/button
Function lighting
Illuminated (on)
Rocker color
Black
Color
Black
Terminal capacity (LN and E)
2.5 mm² (3x) or 4 mm² (1x)
Connection type
Screw terminal
Label space/information surface
No
Lighting type
Not included
RAL-number (Akin)
0
Recommended back box depth - min
28 mm
Switching current of fluorescent lamps
10 Ampere AC/DC

Export product specification