Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Cooper Power series current limiting full range fuse, Indoor clip, 4.3 kV, 2.15 inch diameter, Distribution C, 65A, 50 kA max interrupt current, NX, mount code 4
| Product Name | 
                                                Eaton Cooper Power series current limiting full range fuse
                                             | 
| Catalog Number | 
                                                FA1H65
                                             | 
| UPC | 
                                                194006070553
                                             | 
| Product Height | 
                                                10 in
                                             | 
| Product Weight | 
                                                2.1 lb
                                             | 
| Compliances | 
                                                Not Applicable
                                             | 
| Certifications | 
                                                IEEE Std. C37.41
                                             | 
| Amperage Rating | 
                                                65 A
                                             | 
| Interrupting current - max | 
                                                50 kA
                                             | 
| Voltage rating | 
                                                4.3 kV
                                             | 
| Indicators | 
                                                Without Indicator
                                             | 
| Mounting code | 
                                                4
                                             | 
| Mounting option | 
                                                Indoor clip
                                             | 
| Fuse ratings | 
                                                Distribution C
                                             | 
| Fuse type | 
                                                NX
                                             | 
Support from Eaton