Download document () of 20
We make what matters work*

FA1H75

Eaton Cooper Power series current limiting full range fuse, Indoor clip, 4.3 kV, 2.15 inch diameter, Distribution C, 75A, 50 kA max interrupt current, NX, mount code 4

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
FA1H75
UPC
194006070560
Product Height
10 in
Product Weight
2.1 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Electrical Rating

Amperage Rating
75 A
Interrupting current - max
50 kA
Voltage rating
4.3 kV

Indicator

Indicators
Without Indicator

Mounting

Mounting code
4
Mounting option
Indoor clip

Rating

Fuse ratings
Distribution C

Type

Fuse type
NX

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com