Download document () of 20
We make what matters work*

FA2H50

Eaton Cooper Power series current limiting full range fuse, Indoor clip, 5.5 kV, 2.15 inch diameter, Distribution C, 50A, 50 kA max interrupt current, NX, mount code 4

General specifications

Product Name
Eaton Cooper Power series current limiting full range fuse
Catalog Number
FA2H50
UPC
194006071871
Product Height
1 in
Product Weight
2.32 lb
Compliances
Not Applicable
Certifications
IEEE Std. C37.41

Electrical Rating

Amperage Rating
50 A
Interrupting current - max
50 kA
Voltage rating
5.5 kV

Indicator

Indicators
With Indicator

Mounting

Mounting code
4
Mounting option
Indoor clip

Rating

Fuse ratings
Distribution C

Type

Fuse type
NX

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com