Knowledge Search
Download document () of 20
We make what matters work*

FAS320RV-1L

Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent, One non-metallic cable gland and one end plugged,60 Hz,2 ft,Matte polycarb lens,T12 bi-pin,Al,3-lamp,Red filter tube,Lamps included,Through feed,120 Vac,20W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
Catalog Number
FAS320RV-1L
UPC
662276375086
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
11.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
Aluminum
Number of lamps
3-lamp
Lamp length
2 ft
Light type
T12 bi-pin
Wattage
20W
Voltage rating
120 Vac
Frequency rating
60 Hz
Style
Through feed
Entry type
One non-metallic cable gland and one end plugged
Lens material
Matte polycarbonate
Special features
Red filter tube with separate ballast (one lamp), lamps included

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.