Download document () of 20

FAZ-B10/3

Eaton FAZ supplementary protector,UL 1077 Industrial miniature circuit breaker - supplementary protector,Low levels of inrush current are expected,10 A,15 kAIC,Three-pole,3-5X /n,50-60 Hz,Standard terminals,B Curve

General specifications

Product Name
Eaton FAZ supplementary protector
Catalog Number
FAZ-B10/3
EAN
4015082788438
Product Length/Depth
3 in
Product Height
3.5 in
Product Width
2.5 in
Product Weight
0.6 lb
Certifications
UL 1077
IEC 60947-2
CSA Std. C22.2 No.235
Catalog Notes
For applications that require protection due to potential wiring damage at low fault conditions.

Physical Attributes

Number of poles
Three-pole
Terminals
Standard
Type
UL 1077 Industrial miniature circuit breaker - supplementary protector

Performance Ratings

Amperage Rating
10 A
Circuit protection
B curve
Frequency rating
50-60 Hz
Interrupt rating
15 kAIC
Trip Type
T17

Miscellaneous

Application
Suitable for applications where low levels of inrush current are expected

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.