Knowledge Search
Download document () of 20
We make what matters work*

FAZPLOFF

Eaton breaker, Lock Off Device

General specifications

Product Name
Eaton breaker
Catalog Number
FAZPLOFF
UPC
786685759487
Product Length/Depth
3 in
Product Height
0.5 in
Product Width
1.5 in
Product Weight
0.1 lb
Certifications
Contact Manufacturer

Product specifications

Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.