Eaton Crouse-Hinds series Redapt FBA union, End 1: 3/4" NPT, End 2: 3/4" NPT, Male, Female, Brass, Straight
| Product Name |
Eaton's Crouse-Hinds series Redapt FBA union
|
| Catalog Number |
FBA1414Y
|
| EAN |
5056039088583
|
| Product Length/Depth |
71 mm
|
| Product Height |
54.553 mm
|
| Product Width |
47.244 mm
|
| Product Weight |
0.545 kg
|
| Compliances |
IEC
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
|
| Ingress protection (IP) ratings |
IP66
IP68 |
| Material |
Brass
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| End 1 Size |
3/4"
|
| End 1 Type |
NPT
|
| End 2 Size |
3/4"
|
| End 2 Type |
NPT
|
| Shape |
Straight
|