Download document () of 20

FBP-200

Eaton Bussmann series FBP semiconductor fuse, 600 Vac, 700 Vdc (6-25A), 600 Vac (30-32A), 200A, 200 kAIC, Non Indicating, Semiconductor fuse, Blade end X blade end

General specifications

Product Name
Eaton Bussmann series FBP semiconductor fuse
Catalog Number
FBP-200
UPC
051712509169
Product Length/Depth
4.9 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.15 lb
Certifications
UL Recognized

Electrical rating

Amperage Rating
200 A
Interrupt rating
200 kAIC
Voltage rating
600 Vac, 700 Vdc (6-25 A), 600 Vac (30-32 A)

Physical details

Packaging type
Standard

General information

Connection
Blade end x blade end
Fuse indicator
Non Indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626