Download document () of 20
We make what matters work*

FBR18

Eaton Crouse-Hinds series Pauluhn FBR marine interior, 60 Hz, Acrylic lens, T5, Galvanized steel, Wall mount, 1-lamp, Berth type, 120 Vac, 8W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FBR marine interior
Catalog Number
FBR18
UPC
662276393400
Product Length/Depth
12.63 in
Product Height
3.31 in
Product Width
2.5 in
Product Weight
2.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T5
Material
Galvanized steel
Number of lamps
1-lamp
Wattage
8W
Mounting Method
Wall
Frequency rating
60 Hz
Type
Berth
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.