Download document () of 20
We make what matters work*

FBT-5

Eaton Crouse-Hinds series MTL FBT-5 fieldbus wiring validator, 9-10V, Foundation™ fieldbus

General specifications

Product Name
Eaton Crouse-Hinds series MTL FBT-5 fieldbus wiring validator
Catalog Number
FBT-5
EAN
3066227676235
Product Length/Depth
7 cm
Product Height
12.9 cm
Product Width
3.1 cm
Product Weight
660 g

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Supply Voltage DC
9-10V
Signal Level Measurement Range
Millivolts (mV)
Supporting Protocol for Foundation Fieldbus
Foundation™ fieldbus
Noise Measurement Ranges
Less than 25mV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.