Knowledge Search
Download document () of 20

FCF90RN

Eaton Bussmann Series UL Class CF, FCF fuse, fast-acting, single-element cube fuse, 90 A, non-idicating fuse, interrupting rating of 50 kA at 600 Vdc and 200 kA at 600 Vac

General specifications

Product Name
Eaton Bussmann series FCF fuse
Catalog Number
FCF90RN
UPC
051712362566
Product Length/Depth
3.01 in
Product Height
2.125 in
Product Width
1 in
Product Weight
0.284 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
90 A
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Interrupt rating
200 kAIC at 600 Vac
50 kAIC at 600 Vdc
Response time
8 min at 200%
Voltage rating
600 Vac, 600 Vdc

Physical details

Color
Black
Fuse type
Fast acting
Class CF
Material
Glass filled PES
Number of elements
1
Operating Temperature
-40° to 80°C
Packaging type
Standard
Terminal material
Electroless tin plated copper alloy terminal

General information

Class
Class CF
Connection
Blade end
Fuse indicator
Non-indicating
Special features
Superior overload and cycling capabilities
Used with
TCFH100N, CCP2-3-100CF

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Bussmann series contact information

855-287-7626

Customer satisfaction team: BussCustSat@eaton.com

Application engineering: FuseTech@eaton.com