Eaton Crouse-Hinds series Condulet FD device box, Deep, Copper-free aluminum, Two-gang, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet FD device box
|
| Catalog Number |
FD22 SA
|
| UPC |
782274746333
|
| Product Length/Depth |
4.19 in
|
| Product Height |
5.19 in
|
| Product Width |
2.69 in
|
| Product Weight |
1.8 lb
|
| Certifications |
UL514A
CSA C22.2 No. 18 |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Depth |
Deep
|
| Number of gangs |
2
|
| Trade size |
3/4"
|
| Material |
Copper-free aluminum
|