Download document () of 20
We make what matters work*

FD24258-12

Eaton B-Line series wall mounted disconnect enclosure, 24" height, 8" length, 25" width, NEMA 12, Hinged cover, FD12 enclosure, Wall mount, Medium single door, External mounting feet, Carbon steel, Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series wall mounted disconnect enclosure
Catalog Number
FD24258-12
UPC
782051403183
Product Length/Depth
8 in
Product Height
24 in
Product Width
25 in
Product Weight
49.3 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Removable cover,recessed pullring,handle provision
Style
Medium single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
FD12 enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
External mounting feet

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.