Knowledge Search
Download document () of 20
We make what matters work*

FD3 SA

Eaton Crouse-Hinds series Condulet FD device box, Deep, Copper-free aluminum, Single-gang, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FD3 SA
UPC
782274745107
Product Length/Depth
5.28 in
Product Height
2.75 in
Product Width
2.69 in
Product Weight
1.33 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Deep
Number of gangs
1
Trade size
1"
Material
Copper-free aluminum

Export product specification