Download document () of 20
We make what matters work*

FD726112-4FD

Eaton B-Line series ground mounted disconnect enclosure, 72"height, 12"length, 61"width, NEMA 4, Hinged cover, FD12FD enclosure, Large double door, Ground mount legs, Carbon steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series ground mounted disconnect enclosure
Catalog Number
FD726112-4FD
UPC
782051474145
Product Length/Depth
12 in
Product Height
72 in
Product Width
61 in
Product Weight
474.1 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
3-pt latching handle
Style
Large double door
NEMA Rating
12
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
12 gauge
Model
FD12FD enclosure
Mounting method
Ground
O-rings and gasket type
Oil-resistant gasket
Ground provisions
Ground studs on door and body
Closure type
Hinged
Locking provisions
Defeater padlock provision
Mounting hole details
Ground mount legs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.