Knowledge Search
Download document () of 20
We make what matters work*

FDA217PAR

Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior, 50/60 Hz, Acrylic lens, T8, Steel, Parallel, Recessed ceiling mount, 2-lamp, 120-277 Vac, 17W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior
Catalog Number
FDA217PAR
UPC
662276393684
Product Length/Depth
33.75 in
Product Height
4.13 in
Product Width
12.63 in
Product Weight
14 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Mounting direction
Parallel
Light type
T8
Number of lamps
2-lamp
Wattage
17W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting Method
Recessed ceiling
Material
Steel
Lens material
Acrylic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.