Knowledge Search
Download document () of 20
We make what matters work*

FDA220PER

Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior, 60 Hz, Acrylic lens, T12, Steel, Perpendicular, Recessed ceiling mount, 2-lamp, 120 Vac, 20W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FDA marine interior
Catalog Number
FDA220PER
UPC
662276393714
Product Length/Depth
29.44 in
Product Height
4.13 in
Product Width
19.69 in
Product Weight
16 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Mounting direction
Perpendicular
Light type
T12
Number of lamps
2-lamp
Wattage
20W
Voltage rating
120 Vac
Frequency rating
60 Hz
Mounting Method
Recessed ceiling
Material
Steel
Lens material
Acrylic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.