Knowledge Search
Download document () of 20
We make what matters work*

FDC1

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Single-gang, C shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDC1
UPC
782274398105
Product Length/Depth
6.03 in
Product Height
2.75 in
Product Width
2.69 in
Product Weight
3.33 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Deep
Number of gangs
1
Shape
C
Trade size
1/2"
Material
Feraloy iron alloy

Export product specification