Knowledge Search
Download document () of 20
We make what matters work*

FDC222

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Two-gang, C shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDC222
UPC
782274398600
Product Length/Depth
4.19 in
Product Height
5.94 in
Product Width
2.69 in
Product Weight
4.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Deep
Number of gangs
2
Shape
C
Trade size
3/4"
Material
Feraloy iron alloy

Export product specification